{"product":{"productId":"agid.12363","price":2195,"name":"5-axis clamping system for grid plates"},"currency":"EUR"}
Description
Note
5-axis vices for mounting on grid plates.
These vices enable 5-sided machining free of interfering edges with a clamping depth of only 8 mm. With this clamping system, clamping widths of 22 - 236 mm are possible, and can be extended as desired using the optionally available K0947 extension shafts.
By installing a tension spindle immediately under the workpiece support, a force of up to 42 kN is applied to the workpiece; this is not lost due to bending. The use of clamping pins with a 4 mm cup point allows positive-fit clamping without pre-embossing.
The shoulder screws K0815 are recommended for mounting the vices on grid hole plates.
The set includes one extension shaft with L = 60 mm and one with L = 120 mm.
* The clamping height can be extended with the riser plates K0941 and seating ledges K0942.
These vices enable 5-sided machining free of interfering edges with a clamping depth of only 8 mm. With this clamping system, clamping widths of 22 - 236 mm are possible, and can be extended as desired using the optionally available K0947 extension shafts.
By installing a tension spindle immediately under the workpiece support, a force of up to 42 kN is applied to the workpiece; this is not lost due to bending. The use of clamping pins with a 4 mm cup point allows positive-fit clamping without pre-embossing.
The shoulder screws K0815 are recommended for mounting the vices on grid hole plates.
The set includes one extension shaft with L = 60 mm and one with L = 120 mm.
* The clamping height can be extended with the riser plates K0941 and seating ledges K0942.
Important note on downloading CAD models
You must log in before you can download our CAD models. If you have not yet created an account, please register under "My account" (right-hand side of the screen) and follow the instructions.