{"product":{"productId":"agid.21664","price":118.67,"name":"Angle plates with or without T-slots cast iron"},"currency":"EUR"}
Material
GJL 250 annealed.
Show more
Show less
Angle plates without T-slots, grey cast iron
from
€131.86
plus sales tax
plus shipping costs
Angle plates with T-slots, grey cast iron
from
€1,820.00
plus sales tax
plus shipping costs
Description
Material
GJL 250 annealed.
On request
Other slot widths.
Drawing reference
machined faces: +0.2 mm/ +0.5 mm
unmachined faces: ±2 mm
unmachined faces: ±2 mm