text.skipToContent text.skipToNavigation
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

New pressure clamps from KIPP – faster adjustment, secure fastening


Tool-free clamping and reduced set-up times

With the new K2550 and K2551 pressure clamps, KIPP is expanding its clamping technology portfolio to include a solution for fast and repeatable adjustment processes. The clamping elements enable tool-free fixing of sliding and angular adjustments on flat bars and round shafts – with a lever rotation of just around 90 degrees.


Rapid positioning for recurring adjustment tasks

Whether pressure heads, guides, rollers or robotic components – in many applications, positions need to be adjusted regularly and then securely locked in place. The new pressure clamps replace traditional screw clamps and significantly reduce set-up and adjustment times. At the same time, they ensure a consistent clamping force and thus reproducible results.

Discover KIPP’s new clamping devices for faster set-up processes and precise positioning.
A quick twist and everything’s secure! 🔄⚙️
Find out more about our clamping devices in the video.