text.skipToContent text.skipToNavigation
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

New finger grips from KIPP -

minimum design, maximum utility

One grip. One finger. Numerous possibilities.

HEINRICH KIPP WERK expands its range of operating parts to include four new series of finger grips made from aluminium, stainless steel, steel and plastic. These compact, tastefully designed grips impress with easy handling, versatile material options and minimal space requirements - ideal for applications with a clear design language and limited installation space.

Four series - one clear system

  • K0201 - Aluminium (round):
    6 variants in Ø 8/10 mm, centre distances 30/40 mm, finishes: black or natural tone anodised. Accessories: Aluminium end washers.

  • K1793 - Stainless steel (round):
    10 variants in Ø 5/8/10 mm, centre distances 30/40 mm, finishes: vibratory polished or matt abrasive blasted. Accessories: Stainless steel end washers.

  • K1799 - Steel (round):
    5 variants in Ø 8/10 mm, centre distances 30/40 mm, finishes: high-gloss polished. Accessories: Stainless steel end washers.

  • K2292 - Plastic (round):
    42 variants with/without collar, Ø 8/10 mm, centre distances 30/40 mm, colours: black-grey, orange, yellow, green, blue, red, grey and more. Two self-tapping screws supplied.

For technology that demands form and function

Typical applications are found in machine construction, switchbox and housing manufacture, automation and medical technology. These new finger grips really come into their own where precise operability, minimal size and a harmonious appearance are required.